IESNA:LM-63-2002
[TEST]P1644875
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-26)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4C-827-U-T3-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 162W 80CRI 2700K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (64) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.35A 162.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14779.3
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 162.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 58 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1610.6 1580.3 1498.0 1421.5 1392.6 1401.3 1435.9 1539.8 1724.6 2003.1 2391.3 2873.3 3293.3 3697.4 4072.6 4492.5 
4939.9 5393.1 5955.9 6497.1 6899.7 7188.3 7412.0 7456.8 7055.6 6165.1 4727.8 2375.4 829.8 284.3 161.6 109.7 64.9 
30.3 0.0 0.0 0.0 
1610.6 1577.4 1499.4 1422.9 1391.2 1399.9 1434.5 1532.6 1705.8 1995.9 2387.0 2843.0 3294.7 3710.3 4082.7 4502.6 
4958.7 5421.9 5990.5 6534.6 6934.3 7221.5 7458.2 7475.5 7113.3 6230.1 4775.4 2408.6 863.0 300.2 171.7 118.3 70.7 
34.6 0.0 0.0 0.0 
1610.6 1577.4 1508.1 1435.9 1404.2 1412.8 1443.2 1524.0 1682.7 1942.5 2304.7 2746.3 3203.8 3610.8 4013.4 4434.8 
4883.6 5395.9 5979.0 6576.4 7094.5 7442.3 7690.6 7803.1 7556.3 6769.8 5245.9 2916.6 1102.6 457.5 245.3 153.0 
93.8 60.6 20.2 0.0 0.0 
1610.6 1588.9 1528.3 1467.7 1440.3 1446.0 1470.6 1526.9 1652.4 1854.5 2160.4 2551.5 3000.3 3427.5 3857.5 4294.8 
4765.3 5277.6 5888.1 6556.2 7210.0 7803.1 8236.1 8539.1 8514.6 7927.2 6631.3 4530.1 1943.9 721.6 391.1 222.2 
131.3 86.6 36.1 0.0 0.0 
1610.6 1590.4 1545.6 1500.9 1483.6 1493.7 1522.5 1557.2 1638.0 1792.4 1998.8 2310.5 2729.0 3130.2 3580.5 
4035.1 4517.1 5065.5 5723.5 6439.3 7289.4 8094.6 8823.4 9389.1 9631.6 9389.1 8364.5 6629.8 4035.1 1570.1 
658.1 363.7 186.2 93.8 34.6 0.0 0.0 
1610.6 1596.1 1567.3 1544.2 1544.2 1570.1 1601.9 1639.4 1694.3 1793.8 1943.9 2138.8 2431.7 2814.1 3213.9 
3671.4 4209.7 4811.5 5517.2 6344.1 7269.2 8253.4 9175.6 9959.2 10471.5 10576.9 10171.3 9003.8 6875.2 4075.5 
1340.7 431.5 167.4 70.7 20.2 1.4 0.0 
1610.6 1609.1 1599.0 1596.1 1619.2 1659.6 1711.6 1778.0 1854.5 1943.9 2057.9 2202.3 2378.3 2630.9 2983.0 
3382.7 3847.4 4450.7 5176.6 5966.0 6941.6 7922.9 8969.2 9959.2 10780.3 11402.3 11846.8 11816.5 10794.8 8208.7 
4657.1 1899.2 407.0 119.8 33.2 2.9 0.0 
1610.6 1610.6 1606.2 1610.6 1638.0 1685.6 1750.5 1825.6 1909.3 2007.4 2122.9 2260.0 2428.8 2639.5 2978.7 
3377.0 3795.5 4369.9 5082.8 5912.6 6862.2 7905.6 8907.1 9851.0 10705.3 11390.8 11878.6 11958.0 11025.7 8556.5 
4870.6 2391.3 541.2 145.8 36.1 4.3 0.0 
1610.6 1617.8 1622.1 1642.3 1685.6 1746.2 1827.0 1920.8 2024.7 2148.9 2296.1 2451.9 2594.8 2778.1 3053.7 
3407.3 3765.2 4304.9 5052.5 5903.9 6849.2 7834.9 8725.3 9500.3 10232.0 10856.8 11350.4 11500.5 10618.7 7827.7 
4563.2 2085.4 697.0 196.3 53.4 8.7 0.0 
1610.6 1614.9 1630.8 1665.4 1726.0 1808.3 1902.1 2010.3 2127.2 2261.4 2415.8 2564.5 2713.1 2906.5 3185.0 
3514.1 3890.7 4462.2 5198.2 6059.8 6948.8 7800.2 8526.1 9224.6 9892.8 10445.5 10810.7 10617.3 9063.0 6084.3 
3316.4 1082.4 323.3 158.7 79.4 15.9 0.0 
1610.6 1604.8 1625.0 1666.8 1733.2 1821.3 1922.3 2027.6 2130.1 2245.5 2365.3 2469.2 2597.7 2766.5 3001.8 
3304.8 3697.4 4257.3 4954.3 5681.7 6449.4 7168.1 7834.9 8605.5 9347.3 9962.1 10174.2 9364.6 6908.4 3970.1 
1633.6 417.1 125.6 52.0 20.2 8.7 0.0 
1610.6 1616.3 1636.5 1681.3 1752.0 1838.6 1935.3 2040.6 2138.8 2242.7 2348.0 2437.5 2544.3 2687.1 2909.4 
3180.7 3583.3 4105.8 4716.2 5341.1 6007.8 6497.1 6948.8 7399.0 7690.6 7845.0 7635.7 6707.8 4740.8 2602.0 
1001.5 261.2 83.7 27.4 10.1 5.8 0.0 
1610.6 1606.2 1626.4 1665.4 1733.2 1815.5 1913.6 2008.9 2099.8 2193.6 2284.5 2355.2 2438.9 2571.7 2772.3 
3053.7 3405.8 3821.5 4227.0 4582.0 4882.2 4993.3 4990.4 4951.5 4804.3 4599.3 4235.7 3571.8 2446.1 1233.9 339.1 
101.0 33.2 11.5 5.8 2.9 0.0 
1610.6 1617.8 1629.3 1662.5 1720.2 1795.3 1881.9 1956.9 2034.8 2096.9 2153.2 2196.5 2215.2 2186.4 2053.6 
1835.7 1565.8 1255.5 927.9 640.8 437.3 304.5 230.9 181.8 141.4 108.2 85.1 66.4 52.0 37.5 27.4 17.3 10.1 5.8 4.3 2.9 0.0 
1610.6 1612.0 1616.3 1636.5 1687.0 1744.8 1805.4 1853.0 1863.1 1785.2 1581.7 1278.6 935.2 609.0 388.2 291.5 255.4 
232.3 209.3 184.7 160.2 138.5 116.9 99.6 83.7 66.4 52.0 41.9 31.7 23.1 15.9 10.1 7.2 5.8 2.9 2.9 0.0 
1610.6 1617.8 1613.4 1625.0 1653.9 1689.9 1692.8 1601.9 1339.2 995.8 652.3 418.5 329.0 291.5 264.1 236.7 209.3 
183.3 158.7 135.7 115.5 98.1 83.7 72.2 62.1 50.5 39.0 30.3 23.1 17.3 11.5 7.2 5.8 4.3 2.9 2.9 0.0 
1610.6 1616.3 1606.2 1604.8 1613.4 1599.0 1456.1 1112.7 753.3 482.0 379.5 342.0 301.6 265.5 229.5 199.2 168.8 141.4 
116.9 96.7 79.4 67.8 59.2 53.4 46.2 40.4 34.6 26.0 20.2 15.9 11.5 7.2 4.3 2.9 2.9 1.4 0.0 
1610.6 1604.8 1591.8 1578.8 1558.6 1437.4 1118.4 727.3 454.6 386.8 362.2 330.5 284.3 238.1 196.3 160.2 131.3 106.8 88.0 
73.6 63.5 56.3 50.5 44.7 39.0 34.6 28.9 24.5 18.8 14.4 10.1 7.2 4.3 2.9 1.4 0.0 0.0 
1610.6 1597.6 1586.0 1568.7 1512.4 1268.5 858.7 513.8 398.3 373.8 347.8 305.9 258.3 207.8 164.5 129.9 106.8 88.0 72.2 
62.1 56.3 50.5 44.7 39.0 34.6 30.3 24.5 20.2 15.9 13.0 10.1 5.8 2.9 1.4 0.0 0.0 0.0 
1610.6 1597.6 1586.0 1567.3 1486.4 1164.6 731.7 447.4 386.8 365.1 331.9 284.3 232.3 181.8 142.9 114.0 95.2 77.9 64.9 56.3 
49.1 44.7 39.0 36.1 30.3 26.0 20.2 14.4 11.5 10.1 8.7 5.8 4.3 1.4 0.0 0.0 0.0 
1610.6 1584.6 1573.0 1554.3 1451.8 1082.4 663.9 424.3 379.5 355.0 316.1 267.0 215.0 163.1 128.4 103.9 86.6 72.2 60.6 50.5 
44.7 39.0 34.6 30.3 26.0 21.6 15.9 11.5 8.7 7.2 5.8 4.3 2.9 0.0 0.0 0.0 0.0 
1610.6 1580.3 1568.7 1549.9 1448.9 1088.1 661.0 418.5 379.5 353.6 311.7 264.1 209.3 160.2 125.6 101.0 83.7 70.7 59.2 49.1 
43.3 37.5 33.2 28.9 24.5 20.2 14.4 10.1 7.2 7.2 5.8 4.3 2.9 0.0 0.0 0.0 0.0 
